Impact Buffer D15x15 M4x12, black similar to RAL 9005
0.0.719.02

Impact Buffer D15x15 M4x12, black similar to RAL 9005

0.0.719.02

View CAD-Data Assign to comparison list Compare products https://rs-product.item24.com/en/directlink/pro/71902
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Impact Buffer D15x15 M4x12, black similar to RAL 9005
0.0.719.02

Attributes

Property
black similar to RAL 9005
Delivery unit
1 set
Weight
m = 7 g
ESD
ESD-safe = No
Torque
M = 2 Nm
Impact Buffer D15x15 M4x12, black similar to RAL 9005
0.0.719.02

Details

1 Impact Buffer D15x15 M4, black
1 grub screw DIN 916 M4x16, St, bright zinc-plated
Impact Buffer D15x15 M4x12 acts as a catch and also helps minimise the risk of fingers becoming jammed in sliding doors. It is positioned so that, when a door is opened, adjacent segments follow the segment being moved. It also serves to prevent fingers from getting jammed and can be used as a generic impact-absorbing mechanical stop.
It is installed using a grub screw.
Impact Buffer D15x15 M4x12, black similar to RAL 9005
0.0.719.02

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23189090
eCl@ss 4.0
22041412
eCl@ss 4.1
22041412
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 7.1
23270290
eCl@ss 8.0
23270290
UNSPSC 7.0
31141502
UNSPSC 9.0
31141502
customs tariff number
40169991