Drive Set KLE 5 40x40
0.0.718.24

Drive Set KLE 5 40x40

0.0.718.24

View CAD-Data Assign to comparison list Compare products https://rs-product.item24.com/en/directlink/pro/71824
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Downloads
  • Classification
Drive Set KLE 5 40x40
0.0.718.24

Attributes

Line
line 5
Delivery unit
1 set
Weight
m = 348 g
ESD
ESD-safe = No
Maximum permissible torque of coupling – drive side
Mmax = 3 Nm
Efficiency
. = 1
Drive Set KLE 5 40x40
0.0.718.24

Details

1 coupling housing KLE 5 40x40, Al
1 adapter plate KLE 5 40x40, Al
1 D30/D6 coupling half, Al – reborable up to max. ø16 mm
1 expanding hub coupling half D30/D12, St and Al
1 coupling insert D30, PU, blue
4 Hexagon Socket Head Cap Screws DIN 912 M4x45, St, bright zinc-plated
4 Hexagon Socket Head Cap Screws DIN 912 M4x12, St, bright zinc-plated
1 Cap D30 F, PA
Drive Set KLE 5 40x40 is used to connect drives to item Linear Units KLE 5 40x40 LR.
This universal coupling is supplied with its housing. The coupling can be machined to suit the drive shaft of the desired motor and thus ensure backlash-free power transmission.
Drive Set KLE 5 40x40
0.0.718.24

Tools

Ball-Headed Key 2.5 A/F
Delivery unit
1 pce.
Article-No.
0.0.678.74
Key with T-Handle 2.5 A/F
Delivery unit
1 pce.
Article-No.
0.0.678.75

Downloads

Assembly instruction(3 MB)
Drive Set KLE 5 40x40
0.0.718.24

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23170208
eCl@ss 4.0
23170301
eCl@ss 4.1
23170301
eCl@ss 5.0
23170210
eCl@ss 5.1
23170210
eCl@ss 6.0.1
23309205
eCl@ss 7.1
23170208
eCl@ss 8.0
23170208
UNSPSC 7.0
31163001
UNSPSC 9.0
31163001
customs tariff number
84879090