Flat Conveyor Belt PUR ESD, accumulating -160, black
0.0.718.07

Flat Conveyor Belt PUR ESD, accumulating -160, black

0.0.718.07

View CAD-Data Assign to comparison list Compare products https://rs-product.item24.com/en/directlink/pro/71807
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
Cut-off max. 50 m
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Service
  • Downloads
  • Classification
Flat Conveyor Belt PUR ESD, accumulating -160, black
0.0.718.07

Attributes

Line
FT
Material
PUR/PET
Property
black
Delivery unit
Cut-off max. 50 m
Weight, spec. Length
m = 180 g/m
ESD
ESD-safe = Yes
Length, rated
L = 500 mm
Flat Conveyor Belt PUR ESD, accumulating -160, black
0.0.718.07

Details

Flat Conveyor Belts PUR ESD enable accumulation on conveyor lines and have an especially robust surface that exhibits reduced static friction. These black conveyor belts are ideal when you need goods to collect in a line on your belt conveyor and they are also ESD safe. As a result, they prevent the kind of damage caused by electrostatic charging.
The flat conveyor belt is supplied in the desired length with both ends joined together.
The ESD safety of the flat conveyor belts has been tested and checked to DIN EN 61340.
Flat Conveyor Belts PUR ESD are available in a range of widths. When ordering, please ensure the dimensions of the conveyor belt and the drive and return pulleys are identical. Pre-tensioning must be set correctly to ensure the systems run reliably and to minimise wear.
Tip: Use the item Engineeringtool to design your flat belt conveyor in next to no time and make sure you don’t miss a detail.
Flat Conveyor Belts PUR are available in eight widths. When ordering, please ensure the dimensions of the conveyor belt and the drive and return pulleys are identical.
The circumference of flat conveyor belts is calculated using this formula.
Flat Conveyor Belt PUR ESD, accumulating -160, black
0.0.718.07

Accessoires / Service

Cutting & welding Flat Conveyor Belts and Timing Belts
Delivery unit
1 pce.
Article-No.
0.0.715.48

Downloads

Technical documentation(348 KB)
Assembly instruction(2 MB)
Flat Conveyor Belt PUR ESD, accumulating -160, black
0.0.718.07

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23170204
eCl@ss 4.0
23170204
eCl@ss 4.1
23170204
eCl@ss 5.0
23170204
eCl@ss 5.1
23170204
eCl@ss 6.0.1
23170204
eCl@ss 7.1
23170204
eCl@ss 8.0
23170204
UNSPSC 7.0
26111504
UNSPSC 9.0
26111504
customs tariff number
84313900