Cylinder Lock DZ 30/30
0.0.716.90

Cylinder Lock DZ 30/30

0.0.716.90

View CAD-Data Assign to comparison list Compare products https://rs-product.item24.com/en/directlink/pro/71690
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Cylinder Lock DZ 30/30
0.0.716.90

Attributes

Delivery unit
1 set
Weight
m = 159 g
ESD
ESD-safe = No
Cylinder Lock DZ 30/30
0.0.716.90

Details

1 Cylinder Lock, St
3 keys
The item Access Door system is based on components that have been carefully coordinated to produce highly functional door solutions. The components are available both separately and as a standardised or configurable door solution.
The finished door can be combined with an outer door frame made of Line 8 profiles (standard or light variants). It can also be opened and closed from both sides and features an all-round seal.
Cylinder Lock DZ 30/30 is a high-quality cylinder lock that is highly tamperproof. It can be locked from both sides, even when there is already a key in the other side. The 6-pin cylinder fits Mortise Lock 40/9mm (0.0.711.45) and is supplied with three keys.
Cylinder Lock DZ 30/30 comlies with DIN EN 1303:2015-08. Key for Cylinder Lock DZ 30/30 (0.0.717.18) can be ordered as a spare or replacement key.
Cylinder Lock DZ 30/30
0.0.716.90

Accessoires / Service

Mortise Lock 40/9mm
Delivery unit
1 set
Article-No.
0.0.711.45

Downloads

Assembly instruction(2 MB)
Cylinder Lock DZ 30/30
0.0.716.90

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23190301
eCl@ss 5.0
23200101
eCl@ss 5.1
23200101
eCl@ss 6.0.1
23200101
eCl@ss 7.1
23200101
eCl@ss 8.0
23200101
UNSPSC 7.0
30171514
UNSPSC 9.0
30171514
customs tariff number
83014090