Access Door 8 2100x970, left
0.0.716.49

Access Door 8 2100x970, left

0.0.716.49

View CAD-Data Assign to comparison list Compare products https://rs-product.item24.com/en/directlink/pro/71649
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Access Door 8 2100x970, left
0.0.716.49

Attributes

Line
line 8
Delivery unit
1 pce.
Weight
m = 34.8 kg
ESD
ESD-safe = No
Status on delivery
Preassembled
Access Door 8 2100x970, left
0.0.716.49

Details

The item Access Door system is based on components that have been carefully coordinated to produce highly functional door solutions. The components are available both separately and as a standardised or configurable door solution.
The finished door can be combined with an outer door frame made of Line 8 profiles (standard or light variants). It can also be opened and closed from both sides and features an all-round seal.
Access Door 8 2100x970, left is a ready-to-install door. It comes with Frame Profiles, fixings, a Drop Down Seal, Hinges and a Door Handle Set. Only a Cylinder Lock needs to be bought separately. The top panel of the door is made of polycarbonate and the bottom panel is made of opaque plastic. The Hinges are located on the left side of the door.

Downloads

Assembly instruction(2 MB)
Test Certificate(227 KB)
Access Door 8 2100x970, left
0.0.716.49

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
22280107
eCl@ss 5.0
22280102
eCl@ss 5.1
22280102
eCl@ss 6.0.1
22280107
eCl@ss 7.1
22280107
eCl@ss 8.0
22280107
UNSPSC 7.0
30171505
UNSPSC 9.0
30171505
customs tariff number
39252000