Compound Material HPL 36mm, white similar to RAL 9016
0.0.716.43

Compound Material HPL 36mm, white similar to RAL 9016

0.0.716.43

View CAD-Data Assign to comparison list Compare products https://rs-product.item24.com/en/directlink/pro/71643
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce. panel dimensions. approx. 2800x1854 mm
≥1
on application
cut-off max. 2700x1754 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
Compound Material HPL 36mm, white similar to RAL 9016
0.0.716.43

Attributes

Material
HPL composite
Property
white similar to RAL 9016
Delivery unit
cut-off max. 2700x1754 mm
Weight, spec. Surface
m = 6.34 kg/m2
ESD
ESD-safe = No
cleanroom suitability
Yes
Compound Material HPL 36mm, white similar to RAL 9016
0.0.716.43

Details

Compound Material HPL 36mm comprises two outer layers of 2-mm-thick white plastic and a core made of XPS rigid foam. The overall thickness of this sandwich element is 36 mm. When combined with the item Fixing System, it produces flush-mounted wall panels in a modular dimension of 40 mm. This Compound Material is particular suitable for use in cleanrooms.
In clean production applications, Compound Material HPL 36mm is fixed in place using the item Fixing System. The sandwich panel is placed on Fixing System, Base Profile X 8 (0.0.716.23) and secured in place on both sides with Fixing System, Angle Strip X 8 Al (0.0.716.25).
Compound Material HPL 36mm, white similar to RAL 9016
0.0.716.43

Accessoires / Service

Fixing System, Base Profile X 8, grey similar to RAL 7042
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.716.23
Fixing System, Angle Strip X 8 Al, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.716.25
Fixing System, Rebate Profile X 8 40 2x4-5mm Al, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.716.24
Saw Cut for Panel Elements Cat. 3
Delivery unit
1 pce.
Article-No.
0.0.475.50

Downloads

Datasheet(297 KB)
Compound Material HPL 36mm, white similar to RAL 9016
0.0.716.43

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360402
eCl@ss 4.0
35030401
eCl@ss 4.1
35030401
eCl@ss 5.0
35040401
eCl@ss 5.1
35040401
eCl@ss 6.0.1
35040401
eCl@ss 7.1
35030401
eCl@ss 8.0
35030401
UNSPSC 7.0
30102215
UNSPSC 9.0
30102215
customs tariff number
72107080