Standard-Fastening Set 6 K
0.0.715.76

Standard-Fastening Set 6 K

0.0.715.76

View CAD-Data Assign to comparison list Compare products https://rs-product.item24.com/en/directlink/pro/71576
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Service
  • Tools
  • Classification
Standard-Fastening Set 6 K
0.0.715.76

Attributes

Line
line 6
Material
POM
Delivery unit
1 set
Weight
m = 5 g
ESD
ESD-safe = No
Torque
M = 10 Nm
Standard-Fastening Set 6 K
0.0.715.76

Details

1 spacer, POM, black
1 Special Button-Head Screw similar to ISO 7380 M6x14, St
1 Washer ISO 7089 - 6 - 200 HV, bright zinc-plated
Standard-Fastening Set 6 K is a variant of Standard-Fastening Set 6 with a compact spacer made of plastic. When using it to connect together Line 6 profiles at a right angle, the profile groove is left clear on all sides to accommodate panel elements. This means you can insert panels into all the profile grooves without having to trim the corners.
Standard-Fastening Set 6 K from item joins two Line 6 profiles at a right angle. The plastic spacer takes up minimal space in the grooves, which are left free on all sides.
A thread needs to be tapped into the core bore of the first profile to install the fastener. The second profile requires an installation bore and is connected in a fixed position.
Please note the load-carrying capacity, which is different to that of Standard-Fastening Set 6.
Installation with flush-mounted profile end face
Installation with flush-mounted profile cap
Installing a crossmember
Compared to other fasteners, Standard Fasteners protrude into the groove to a minimal extent only. Standard-Fastening Set 6 features a double-sided anti-torsion feature as standard, but is also available in variants that have either a connecting plate that is shortened on one side or a compact centring aid (K). The variants leave one or both grooves of the aluminium profiles free.
Standard-Fastening Sets 6 are also available in an ESD-safe design to help dissipate electrostatic charges.
Standard-Fastening Set 6 K
0.0.715.76

Accessoires / Service

Profile Machining, End-Face Thread, M6x16
Delivery unit
1 pce.
Article-No.
0.0.419.15
Profile Machining, Groove-Side Hole, 6, D5.5
Delivery unit
1 pce.
Article-No.
0.0.419.16
Standard-Fastening Set 6 K
0.0.715.76

Tools

Drilling Unit, Drilling Stand
Delivery unit
1 pce.
Article-No.
0.0.465.88
Drilling Unit, Drilling Adapter Set 6
Delivery unit
1 set
Article-No.
0.0.459.33
Standard-Fastening Set 6 K
0.0.715.76

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
83024200