Magnetic Catch 6, black
0.0.713.65

Magnetic Catch 6, black

0.0.713.65

View CAD-Data Assign to comparison list Compare products https://rs-product.item24.com/en/directlink/pro/71365
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Classification
Magnetic Catch 6, black
0.0.713.65

Attributes

Line
line 6
Property
black
Delivery unit
1 pce.
Weight
m = 19 g
ESD
ESD-safe = No
Force max
Fmax. = 30 N
Magnetic Catch 6, black
0.0.713.65

Details

Basic unit, PA-GF
Flat head screw DIN 921-M4x5, St, bright zinc-plated as holding plate
Magnetic Catch 6 is used to hold swing doors shut. It features two contact sides, each with a different holding force. The Magnetic Catch can be adjusted to the thickness of the panel element via its mounting slots.
Each of the two contact sides has a different holding force:
F1 = 20 N
F2 = 30 N
The magnet and its housing are fastened to a profile. The flat head screw is driven into the door panel as the counterpart to the magnet.
Magnetic Catch 6, black
0.0.713.65

Accessoires / Service

T-Slot Nut 6 St M5, bright zinc-plated
Delivery unit
1 pce.
Article-No.
0.0.419.43
Magnetic Catch Counterpart sk
Delivery unit
1 pce.
Article-No.
0.0.710.65
Magnetic Catch 6, black
0.0.713.65

Tools

Key with T-Handle 4 A/F
Delivery unit
1 pce.
Article-No.
0.0.406.39
Magnetic Catch 6, black
0.0.713.65

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041422
eCl@ss 4.1
22041422
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31163101
UNSPSC 9.0
31163101
customs tariff number
85051190