Multiblock 8 PA 0/5 mm, grey
0.0.712.87

Multiblock 8 PA 0/5 mm, grey

0.0.712.87

View CAD-Data Assign to comparison list Compare products https://rs-product.item24.com/en/directlink/pro/71287
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Multiblock 8 PA 0/5 mm, grey
0.0.712.87

Attributes

Line
line 8
Property
grey
Delivery unit
1 pce.
Weight
m = 17.8 g
ESD
ESD-safe = No
Status on delivery
Preassembled
Max. load-carrying capacity
F = 250 N
Multiblock 8 PA 0/5 mm, grey
0.0.712.87

Details

Multiblock 8 PA 0/5 mm is used to fasten panel elements and especially perforated sheets to profile constructions.
The slot on Multiblock 8 PA 0/5 mm is 15 mm longer than that of other item Multiblocks. This means the integrated square nut (M6) can be positioned as appropriate to the pattern of a perforated sheet. As a result, no machining is necessary to make a screw fixing.
The Multiblock can be easily inserted into a Line 8 groove and firmly twisted into position.
Depending on its orientation, it offers two different installation positions relevant to the profile edge – either flush or with a 5 mm gap for the panel element.
Each Multiblock 8 PA 0/5 mm can carry a load of 250 N.
To insert Multiblock PA in profiles with closed grooves, it is recommended to remove the groove cover at the relevant location using a counterbore. The Step Drill, Universal Connection 6 (0.0.431.19) is ideal for this purpose. The required counterbore depth is just 2 mm!
Multiblock 8 PA 0/5 mm, grey
0.0.712.87

Accessoires / Service

Safety Fastening Set Multiblock 8
Delivery unit
1 set
Article-No.
0.0.626.63
Multiblock 8 PA 0/5 mm, grey
0.0.712.87

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041426
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31101508
UNSPSC 9.0
31101508
customs tariff number
39269097