Mortise Lock 40/9mm
0.0.711.45

Mortise Lock 40/9mm

0.0.711.45

View CAD-Data Assign to comparison list Compare products https://rs-product.item24.com/en/directlink/pro/71145
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Mortise Lock 40/9mm
0.0.711.45

Attributes

Delivery unit
1 set
Weight
m = 692 g
ESD
ESD-safe = No
Mortise Lock 40/9mm
0.0.711.45

Details

1 mortise lock 40/9mm, matt stainless steel
1 strike plate, St, stainless, matt
6 fastening screws, St, stainless
3 T-Slot Nuts 8 Zn M5
The item Access Door system is based on components that have been carefully coordinated to produce highly functional door solutions. The components are available both separately and as a standardised or configurable door solution.
The finished door can be combined with an outer door frame made of Line 8 profiles (standard or light variants). It can also be opened and closed from both sides and features an all-round seal.
Mortise Lock 40/9mm is a lock unit consisting of a lock, strike plate and fixings. It must be combined with Door Handle Set 9mm (0.0.711.15), which is available separately. The Mortise Lock is compatible with 30/30 double profile cylinder locks such as Cylinder Lock DZ 30/30 (0.0.716.90).
Both profiles need to be machined accordingly before they can accommodate the lock and strike plate.
Please consult the installation guide for precise fastening dimensions.
This door lock is fitted into Door Profile 8 103x40 (0.0.706.51). The opening direction can be switched by turning around the latch. The strike plate is fitted into Frame Profile 8 31x20 (0.0.707.73).
Mortise Lock 40/9mm
0.0.711.45

Accessoires / Service

Door Profile 8 103x40, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.706.51
Frame Profile 8 31x20, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.707.73
Door Handle Set 9mm
Delivery unit
1 set
Article-No.
0.0.711.15
Cylinder Lock DZ 30/30
Delivery unit
1 set
Article-No.
0.0.716.90

Downloads

Assembly instruction(2 MB)
Mortise Lock 40/9mm
0.0.711.45

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23190101
eCl@ss 5.0
23190101
eCl@ss 5.1
23190101
eCl@ss 6.0.1
23190101
eCl@ss 7.1
23190101
eCl@ss 8.0
23190101
UNSPSC 7.0
30171514
UNSPSC 9.0
30171514
customs tariff number
83013000