Door Handle Set 9mm
0.0.711.15

Door Handle Set 9mm

0.0.711.15

View CAD-Data Assign to comparison list Compare products https://rs-product.item24.com/en/directlink/pro/71115
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Door Handle Set 9mm
0.0.711.15

Attributes

Delivery unit
1 set
Weight
m = 607 g
ESD
ESD-safe = No
Door Handle Set 9mm
0.0.711.15

Details

2 escutcheon halves, matt stainless steel
1 handle spindle, matt stainless steel
8 self-tapping screws ISO 14586-4.8x19 TX25, St, bright zinc-plated
The item Access Door system is based on components that have been carefully coordinated to produce highly functional door solutions. The components are available both separately and as a standardised or configurable door solution.
The finished door can be combined with an outer door frame made of Line 8 profiles (standard or light variants). It can also be opened and closed from both sides and features an all-round seal.
Door Handle Set 9mm is a stainless steel door fitting. It consists of ergonomic grips that allow plenty of clearance from the door and two keyhole escutcheons. The 9 mm square spindle is compatible with Mortise Lock 40/9mm (0.0.711.45).
Through holes must be drilled into the Door Profile for installation purposes. The self-tapping screws included in the scope of supply can then be used to fix in place the Door Handle Set.
Please consult the installation guide for precise fastening dimensions.
Door Handle Set 9mm
0.0.711.15

Accessoires / Service

Mortise Lock 40/9mm
Delivery unit
1 set
Article-No.
0.0.711.45

Downloads

Assembly instruction(2 MB)
Door Handle Set 9mm
0.0.711.15

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23211101
eCl@ss 5.0
23210101
eCl@ss 5.1
23210101
eCl@ss 6.0.1
23210101
eCl@ss 7.1
23210101
eCl@ss 8.0
23210101
UNSPSC 7.0
30171514
UNSPSC 9.0
30171514
customs tariff number
83024110