Pulley D75/D55-14 M6 ESD
0.0.708.62

Pulley D75/D55-14 M6 ESD

0.0.708.62

View CAD-Data Assign to comparison list Compare products https://rs-product.item24.com/en/directlink/pro/70862
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Classification
Pulley D75/D55-14 M6 ESD
0.0.708.62

Attributes

Line
Line D30
Delivery unit
1 set
Weight
m = 96 g
ESD
ESD-safe = Yes
Pulley D75/D55-14 M6 ESD
0.0.708.62

Details

1 Pulley D75/D6-14, thermoplastic, ESD
1 Hexagon Socket Head Cap Screw DIN 912-M6x28, St, bright zinc-plated
1 Washer ISO 7089-6-200 HV, St, bright zinc-plated
1 Washer ISO 7093-1-6-200 HV, St, bright zinc-plated
1 adapter washer DIN 988-6x12x0.3, St, bright zinc-plated
1 T-Slot Nut V 8 St M6, St, bright zinc-plated
Ball-bearing mounted Pulley D75/D55-14 M6 ESD radially redirects Chain 1/2" (0.0.465.17). To prevent pinching, the chain runs entirely within the 10 mm-deep groove. The Pulley is ESD safe and is supplied with the fixings needed to fit it to a Line 8 groove.
Chain 1/2" (0.0.465.17) is an alternative to a cable for Karakuri/LCA applications It is connected to a profile using Chain Fastener 1/2" M6-50 (0.0.708.59). It can be redirected using Pulley D75/D55 (0.0.708.62) and Chain Connector 1/2" 90° (0.0.708.60).
Sprocket Wheel z16 D34 (0.0.714.48) is used to transmit forces, and is fitted in place on a Profile Tube D30 heavy duty using Adapter Sleeve D30-43 M35 (0.0.714.50). The Profile Tube itself is fitted to a frame using Bearing Flange Set 8 D30 120x30 (0.0.715.23), which ensures it can rotate freely.
Fmax = 500 N
Pulley D75/D55-14 M6 ESD
0.0.708.62

Accessoires / Service

Bearing Flange Set 8 D30 120x30 M8
Delivery unit
1 set
Article-No.
0.0.715.23
Sprocket Wheel z16 D34.8-5.2
Delivery unit
1 pce.
Article-No.
0.0.714.48
Adapter Sleeve D30-43 M35
Delivery unit
1 set
Article-No.
0.0.714.50
Chain Connector 1/2″ 90°
Delivery unit
1 set
Article-No.
0.0.708.60
Chain Fastener 1/2" M6-50
Delivery unit
1 set
Article-No.
0.0.708.59
Available soon
Chain 1/2″
Delivery unit
cut-off max. 25 m in 1″ intervals
Article-No.
0.0.465.17
Profile Tube D30 heavy duty, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.642.34
Profile Tube D30-45° heavy duty, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.683.34
Pulley D75/D55-14 M6 ESD
0.0.708.62

Tools

Key with T-Handle 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.29
Pulley D75/D55-14 M6 ESD
0.0.708.62

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23170490
eCl@ss 4.0
23170705
eCl@ss 4.1
23170705
eCl@ss 5.0
23179105
eCl@ss 5.1
23179105
eCl@ss 6.0.1
23179105
eCl@ss 7.1
23179105
eCl@ss 8.0
23179105
UNSPSC 7.0
26111505
UNSPSC 9.0
26111505
customs tariff number
39269097