Chain Connector 1/2″ 90°
0.0.708.60

Chain Connector 1/2″ 90°

0.0.708.60

View CAD-Data Assign to comparison list Compare products https://rs-product.item24.com/en/directlink/pro/70860
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Chain Connector 1/2″ 90°
0.0.708.60

Attributes

Line
Line D30
Delivery unit
1 set
Weight
m = 14 g
ESD
ESD-safe = Yes
Chain Connector 1/2″ 90°
0.0.708.60

Details

1 Chain Connector 90°, St, bright zinc-plated
2 Chain Links 1/2", St
Chain Connector 1/2" 90° is used to change the orientation of the links in a Chain 1/2" (0.0.465.17) by 90 degrees without having to twist the chain. This enables play-free power transmission to a different direction of movement
To alter the orientation of the links in a chain and change its axis, open up the chain at one point and connect together two separate sections of chain with Chain Connector 1/2" 90°. The two chain links needed to do this are included in the scope of supply. They are closed using needle-nosed pliers.
Chain 1/2" (0.0.465.17) is an alternative to a cable for Karakuri/LCA applications It is connected to a profile using Chain Fastener 1/2" M6-50 (0.0.708.59). It can be redirected using Pulley D75/D55 (0.0.708.62) and Chain Connector 1/2" 90° (0.0.708.60).
Sprocket Wheel z16 D34 (0.0.714.48) is used to transmit forces, and is fitted in place on a Profile Tube D30 heavy duty using Adapter Sleeve D30-43 M35 (0.0.714.50). The Profile Tube itself is fitted to a frame using Bearing Flange Set 8 D30 120x30 (0.0.715.23), which ensures it can rotate freely.
Fmax = 500 N
When redirecting a Chain with Pulley D75/D55-14 M6 ESD (0.0.708.62), ensure Chain Connector 1/2" 90° is not located in the chain section that passes over the pulley.
Chain Connector 1/2″ 90°
0.0.708.60

Accessoires / Service

Bearing Flange Set 8 D30 120x30 M8
Delivery unit
1 set
Article-No.
0.0.715.23
Sprocket Wheel z16 D34.8-5.2
Delivery unit
1 pce.
Article-No.
0.0.714.48
Adapter Sleeve D30-43 M35
Delivery unit
1 set
Article-No.
0.0.714.50
Pulley D75/D55-14 M6 ESD
Delivery unit
1 set
Article-No.
0.0.708.62
Chain Fastener 1/2" M6-50
Delivery unit
1 set
Article-No.
0.0.708.59
Available soon
Chain 1/2″
Delivery unit
cut-off max. 25 m in 1″ intervals
Article-No.
0.0.465.17
Profile Tube D30 heavy duty, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.642.34
Profile Tube D30-45° heavy duty, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.683.34
Chain Connector 1/2″ 90°
0.0.708.60

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23170490
eCl@ss 4.0
23170402
eCl@ss 4.1
23170402
eCl@ss 5.0
23170403
eCl@ss 5.1
23170403
eCl@ss 6.0.1
23170403
eCl@ss 7.1
23179104
eCl@ss 8.0
23179104
UNSPSC 7.0
26111504
UNSPSC 9.0
26111504
customs tariff number
73151900