Flat Conveyor Belt PVC, accumulating -40, black
0.0.706.30

Flat Conveyor Belt PVC, accumulating -40, black

0.0.706.30

View CAD-Data Assign to comparison list Compare products https://rs-product.item24.com/en/directlink/pro/70630
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
Flat Conveyor Belt PVC, accumulating -40, black
0.0.706.30

Attributes

Line
FT
Material
PVC
Property
black
Delivery unit
Cut-off max. 50 m
Weight, spec. Length
m = 84 g/m
ESD
ESD-safe = No
Flat Conveyor Belt PVC, accumulating -40, black
0.0.706.30

Details

The accumulating Flat Conveyor Belts PVC have an especially robust surface that exhibits reduced static friction. As a result, these black conveyor belts are ideal when you need goods to collect in a line on your belt conveyor. Accumulating Flat Conveyor Belts PUR are also available as an alternative with additional ESD safety.
The belt is supplied in the desired length with both ends joined together.
Flat Conveyor Belts PVC are available in eight widths. When ordering, please ensure the dimensions of the conveyor belt and the drive and return pulleys are identical.
The circumference of flat conveyor belts is calculated using this formula.
Flat Conveyor Belt PVC, accumulating -40, black
0.0.706.30

Accessoires / Service

Flat Belt Conveyor 8 40 D
Delivery unit
1 pce.
Article-No.
0.0.711.32
Double Flat Belt Conveyor 8 40 D
Delivery unit
1 pce.
Article-No.
0.0.711.33
Cutting & welding Flat Conveyor Belts and Timing Belts
Delivery unit
1 pce.
Article-No.
0.0.715.48

Downloads

Technical documentation(348 KB)
Flat Conveyor Belt PVC, accumulating -40, black
0.0.706.30

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23170204
eCl@ss 4.0
23170204
eCl@ss 4.1
23170204
eCl@ss 5.0
23170204
eCl@ss 5.1
23170204
eCl@ss 6.0.1
23170204
eCl@ss 7.1
23170204
eCl@ss 8.0
23170204
UNSPSC 7.0
26111504
UNSPSC 9.0
26111504
customs tariff number
84313900