Flat Conveyor Belt PVC, non-accumulating -400, petrol blue
0.0.706.24

Flat Conveyor Belt PVC, non-accumulating -400, petrol blue

0.0.706.24

View CAD-Data Assign to comparison list Compare products https://rs-product.item24.com/en/directlink/pro/70624
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
Flat Conveyor Belt PVC, non-accumulating -400, petrol blue
0.0.706.24

Attributes

Line
FT
Material
PVC
Delivery unit
Cut-off max. 50 m
Colour
petrol blue
Weight, spec. Length
m = 858 g/m
ESD
ESD-safe = No
Flat Conveyor Belt PVC, non-accumulating -400, petrol blue
0.0.706.24

Details

The non-accumulating Flat Conveyor Belts PVC have an especially robust surface that exhibits high static friction. As a result, these conveyor belts are ideal when you want to keep goods moving on your belt conveyor at all times and don’t want them to collect in a line.
The belt is supplied in the desired length with both ends joined together.
Flat Conveyor Belts PVC are available in eight widths. When ordering, please ensure the dimensions of the conveyor belt and the drive and return pulleys are identical.
The circumference of flat conveyor belts is calculated using this formula.
Flat Conveyor Belt PVC, non-accumulating -400, petrol blue
0.0.706.24

Accessoires / Service

Flat Belt Conveyor 8 40 D
Delivery unit
1 pce.
Article-No.
0.0.711.32
Cutting & welding Flat Conveyor Belts and Timing Belts
Delivery unit
1 pce.
Article-No.
0.0.715.48

Downloads

Technical documentation(348 KB)
Flat Conveyor Belt PVC, non-accumulating -400, petrol blue
0.0.706.24

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23170204
eCl@ss 4.0
23170204
eCl@ss 4.1
23170204
eCl@ss 5.0
23170204
eCl@ss 5.1
23170204
eCl@ss 6.0.1
23170204
eCl@ss 7.1
23170204
eCl@ss 8.0
23170204
UNSPSC 7.0
26111504
UNSPSC 9.0
26111504
customs tariff number
84313900