Drive Pulley, Flat Belt Conveyor 8 40-320
0.0.705.11

Drive Pulley, Flat Belt Conveyor 8 40-320

0.0.705.11

View CAD-Data Assign to comparison list Compare products https://rs-product.item24.com/en/directlink/pro/70511
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Drive Pulley, Flat Belt Conveyor 8 40-320
0.0.705.11

Attributes

Line
FT
Delivery unit
1 pce.
Weight
m = 3.934 kg
ESD
ESD-safe = Yes
Status on delivery
Preassembled
Drive Pulley, Flat Belt Conveyor 8 40-320
0.0.705.11

Details

1 drive pulley, St
2 self-aligning ball bearings DIN 630
The recommended conveyor belt width is 310 mm.
Drive Pulley, Flat Belt Conveyor 8 40 supports even belt travel. Two-row self-aligning ball bearings compensate for potential axial misalignment.
The drive pulley is secured in place with Drive Unit Set 8 40 (0.0.702.72). Thanks to blind holes on both sides, Expanding Hub Coupling D16/d13 can be used to connect a motor to either the right or left-hand side of the flat belt conveyor.
Drive Pulley, Flat Belt Conveyor 8 40-320
0.0.705.11

Accessoires / Service

Flat Belt Conveyor 8 40 D
Delivery unit
1 pce.
Article-No.
0.0.711.32
Expanding hub coupling D16/d13
Delivery unit
1 set
Article-No.
0.0.702.81
Drive Unit Set 8 40
Delivery unit
1 set
Article-No.
0.0.702.72
Flat Conveyor Belt PUR ESD, accumulating -320, black
Delivery unit
Cut-off max. 50 m
Article-No.
0.0.718.10

Downloads

Assembly instruction(27 MB)
Drive Pulley, Flat Belt Conveyor 8 40-320
0.0.705.11

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23170209
eCl@ss 4.0
23170301
eCl@ss 4.1
23170301
eCl@ss 5.0
23170209
eCl@ss 5.1
23170209
eCl@ss 6.0.1
23170209
eCl@ss 7.1
23170209
eCl@ss 8.0
23170209
UNSPSC 7.0
26111504
UNSPSC 9.0
26111504
customs tariff number
84313900