Face Plate 80 M45 1 Gang - XMS, natural
0.0.703.35

Face Plate 80 M45 1 Gang - XMS, natural

0.0.703.35

View CAD-Data Assign to comparison list Compare products https://rs-product.item24.com/en/directlink/pro/70335
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Face Plate 80 M45 1 Gang - XMS, natural
0.0.703.35

Attributes

Line
line 8
line X
Material
Al, anodized
Property
natural
Delivery unit
1 pce.
Weight
m = 15 g
ESD
ESD-safe = No
Face Plate 80 M45 1 Gang - XMS, natural
0.0.703.35

Details

Made of aluminium, Face Plate 80 M45 1 Gang - XMS is a neat surround for individual sockets and operating elements that feature a Modul 45 clip-in fixing. The contour of the aluminium face plate matches Cover Profile 80 M45 - XMS (0.0.700.01).
The face plate clips into the externally accessed cable conduit of Profiles M45 XMS.
Face Plate 80 M45 1 Gang - XMS, natural
0.0.703.35

Accessoires / Service

Socket 33° M45 1 Gang, white, similar to RAL 9010
Delivery unit
1 pce.
Article-No.
0.0.663.56
Socket 33° M45 1 Gang, black grey, similar to RAL 7021
Delivery unit
1 pce.
Article-No.
0.0.663.57
Socket 33° M45 1 Gang, signal red similar to RAL 3001
Delivery unit
1 pce.
Article-No.
0.0.663.58
Cover Profile 80 M45 - XMS, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.700.01
Profile X 8 80x80 M45 - XMS, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.695.80
Face Plate 80 M45 1 Gang - XMS, natural
0.0.703.35

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27144042
eCl@ss 4.0
27140804
eCl@ss 4.1
27140804
eCl@ss 5.0
27144021
eCl@ss 5.1
27144021
eCl@ss 6.0.1
27143412
eCl@ss 7.1
27144042
eCl@ss 8.0
27144042
UNSPSC 7.0
39121402
UNSPSC 9.0
39121402
customs tariff number
85472000