Linear Guide Rail PS 2-15
0.0.694.39

Linear Guide Rail PS 2-15

0.0.694.39

View CAD-Data Assign to comparison list Compare products https://rs-product.item24.com/en/directlink/pro/69439
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 3000 mm
≥1
on application
cut-off max. 3000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
Linear Guide Rail PS 2-15
0.0.694.39

Attributes

Line
line 8
Material
St
Delivery unit
1 pce., length 3000 mm
Weight, spec. Length
m = 0.93 kg/m
ESD
ESD-safe = No
Length, rated
L = 3000 mm
Linear Guide Rail PS 2-15
0.0.694.39

Details

St, Cf53, hardened, polished
*Note: Due to the fixing of the guide rail, the stated tensile forces of the linear guide system cannot be fully utilised in all directions.
Moving in the tightest of spaces: Pairing up Linear Guide Rail PS 2-15 and Bearing Carriage PS 2-15 creates an exceptionally low-profile and compact Linear Guide. The low-friction Bearing Carriage is designed for a load of 750 N.
Linear Guide Rail PS 2-15 is fastened to the Line 8 groove of the support profile using Assembly Set 8 PS 2-15 Rail (0.0.708.78).
Linear Guide Rail PS 2-15
0.0.694.39

Accessoires / Service

Assembly Set 8 PS 2-15 Rail
Delivery unit
1 set
Article-No.
0.0.708.78
Bearing Carriage PS 2-15
Delivery unit
1 pce.
Article-No.
0.0.694.38
Cutting Work, Guide Rails
Delivery unit
1 pce.
Article-No.
0.2.000.96

Downloads

Assembly instruction(492 KB)
Linear Guide Rail PS 2-15
0.0.694.39

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23300401
eCl@ss 4.0
23050705
eCl@ss 4.1
23050705
eCl@ss 5.0
23050705
eCl@ss 5.1
23050705
eCl@ss 6.0.1
23300401
eCl@ss 7.1
23300401
eCl@ss 8.0
23301702
UNSPSC 7.0
31171506
UNSPSC 9.0
31171506
customs tariff number
84799070