New products 2021/I (spring)

Lean Production Building Kit System
Order made easy! The new Product Separator D30-55 ESD divides up storage areas flexibly and makes it easier to store products upright without risking scratches.
Doors made easy! The new Hinge D30-85 FP and its accessories can be used to build doors that close perfectly using Profile Tube System D30.
Container handling made easy! The pivoting Stacking Unit D30 Bar takes the strain off staff when it comes to stacking and unstacking small load carriers.
Compare products

Product Separator D30-55 ESD, black similar to RAL 9005

Flange 8 D30 90x40-80 180°

Flange 8 D30 90x90-80 90°

Adapter 6 D30/R15-2

Hinge D30-85 FP

Delivery unit
1 set

Rebate Strip D30 H13, grey similar to RAL 7042

Magnetic Catch 32x10x5 sa

Hinge D30-85 PP

Delivery unit
1 set

Magnet 8 D30-8.5 M6

Bowden Cable Mounting 8 M6-28

Stacking Unit D30 Bar T1

Stacking Unit D30 Bar T2

Bearing Set D30/D16-5 M6

Release Unit D30 Bar 70/45

Sign Frame Holder D30, rotating, grey similar to RAL 7042

Sign Frame Holder D30, rotating ESD, black similar to RAL 9005

Hook D30-36, rotating, grey similar to RAL 7042

Hook D30-36, rotating ESD, black similar to RAL 9005