New products 2019/I (spring)

MB Building Kit System
Perfectly smooth! The groove cover on the new Profiles 8 NO light can be opened up without having to mill anything.
Perfectly covered! The new Hinge 8 N/NO Al PP4 light can be used to create doors with unbroken outer surfaces and no visible openings.
Perfectly reinforced! The new, robust Bracket 8 80x40 flat St and Angle Bracket 8 40 St offer an easy way to boost the rigidity of constructions or add on any elements.
Compare products

Profile 8 40x40 3NO light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 80x40 5NO light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Hinge 8 N/NO Al PP4 light

Bracket 8 80x40 flat St, white aluminium, similar to RAL 9006

Angle Bracket 8 40 St, white aluminium, similar to RAL 9006

Base Plate 8 80x40, M10, white aluminium, similar to RAL 9006

Base Plate 8 80x40, M12, white aluminium, similar to RAL 9006

Base Plate 8 80x40, M16, white aluminium, similar to RAL 9006

Base Plate 8 80x80, M10, white aluminium, similar to RAL 9006

Base Plate 8 80x80, M12, white aluminium, similar to RAL 9006

Base Plate 8 80x80, M16, white aluminium, similar to RAL 9006

Knuckle Foot D80, M12x100, white aluminium, similar to RAL 9006